How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 5.25 in |
| I: | 7.5 in | AG: | 10.5 |
| H: | 0.53 in | P: | 4.62 in |
| BE1: | 0.5 in | U: | 1.25 in |
| V: | 4.26 in | BF: | 0.53 |
| AA: | 15.19 | BD: | 9 |
| AE2: | 0.97 | AK: | 8.5 |
| AB: | 6.76 | T: | 3.438 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AJ: | 7.25 | L: | 10.88 in |
| G: | 3.63 | L1: | 14.3 in |
Technical Specifications
| Model Code: | 52YFC | Bore Code: | 55 |
| Output Key: | 7/8 X 4.00 | Center Distance (in): | 5.25 |
| Ratio Range: | 40:1 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.29 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3.438 in |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

