Grove Gear 52YFC-2-3.438-210TC-5-L2
Part #:52YFC-2-3.438-210TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | P: | 4.62 in |
| G: | 3.63 | T: | 3.438 |
| D: | 4.88 | V: | 4.26 in |
| AG: | 10.5 | AJ: | 7.25 |
| LL: | 5.25 in | AE2: | 0.97 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AA: | 15.19 |
| BE1: | 0.5 in | BF: | 0.53 |
| U: | 1.25 in | L1: | 14.3 in |
| I: | 7.5 in | AK: | 8.5 |
| AB: | 6.76 | L: | 10.88 in |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 28.2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Bore Code: | 55 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 7/8 X 4.00 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Ratio: | 5:1 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 341 |
| Model Code: | 52YFC | Ratio Range: | 5:1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

