How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | P: | 4.62 in |
| G: | 3.63 | L1: | 14.3 in |
| AA: | 15.19 | AJ: | 7.25 |
| AG: | 10.5 | LL: | 5.25 in |
| U: | 1.25 in | I: | 7.5 in |
| T: | 3.438 | AB: | 6.76 |
| BF: | 0.53 | AE2: | 0.97 |
| D: | 4.88 | V: | 4.26 in |
| L: | 10.88 in | AF: | 0.38 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 55 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.14 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Output Diameter (in): | 3.438 in |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Ratio: | 50:1 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

