How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | I: | 7.5 in |
| BE1: | 0.5 in | G: | 3.63 |
| AK: | 8.5 | BD: | 9 |
| H: | 0.53 in | AJ: | 7.25 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | U: | 1.25 in |
| AE2: | 0.97 | L: | 10.88 in |
| AF: | 0.38 | AA: | 15.19 |
| L1: | 14.3 in | T: | 3.438 |
| AB: | 6.76 | V: | 4.26 in |
| LL: | 5.25 in | D: | 4.88 |
Technical Specifications
| Output RPM: | 29.2 | Motor Frame Size: | 210TC |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 3.438 in |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 4.27 |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

