How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 15.19 |
| G: | 3.63 | V: | 4.26 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AE2: | 0.97 | L: | 10.88 in |
| I: | 7.5 in | D: | 4.88 |
| AB: | 6.76 | P: | 4.62 in |
| L1: | 14.3 in | LL: | 5.25 in |
| BD: | 9 | AG: | 10.5 |
| AK: | 8.5 | T: | 3.438 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AJ: | 7.25 | U: | 1.25 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 55 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Model Code: | 52YFC | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 24 | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

