How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 10.5 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| L: | 10.88 in | U: | 1.25 in |
| AF: | 0.38 | AB: | 6.76 |
| D: | 4.88 | G: | 3.63 |
| BF: | 0.53 | LL: | 5.25 in |
| AE2: | 0.97 | BD: | 9 |
| T: | 3.438 | L1: | 14.3 in |
| I: | 7.5 in | P: | 4.62 in |
| AA: | 15.19 | AK: | 8.5 |
| V: | 4.26 in | H: | 0.53 in |
Technical Specifications
| Model Code: | 52YFC | Series Code: | OE |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 3.438 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Bore Code: | 55 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 24 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 233 | Output Shaft Assembly Code: | 2 |
| Output Key: | 7/8 X 4.00 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

