How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AK: | 8.5 |
| AA: | 15.19 | BF: | 0.53 |
| T: | 3.438 | H: | 0.53 in |
| L: | 10.88 in | AB: | 6.76 |
| AJ: | 7.25 | U: | 1.25 in |
| BE1: | 0.5 in | V: | 4.26 in |
| L1: | 14.3 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| BD: | 9 | P: | 4.62 in |
| LL: | 5.25 in | AE2: | 0.97 |
| D: | 4.88 | AG: | 10.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 55 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Key: | 7/8 X 4.00 | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 3.438 in | Input HP @ 1750 RPM: | 2.91 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Series Code: | OE | Output RPM: | 21.9 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

