How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.86 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | L: | 10.88 in |
| D: | 4.88 | AJ: | 7.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| BD: | 9 | LL: | 5.25 in |
| V: | 4.26 in | AB: | 6.76 |
| I: | 7.5 in | AA: | 15.19 |
| T: | 3.438 | AG: | 10.5 |
| P: | 4.62 in | AE2: | 0.97 |
| AF: | 0.38 | G: | 3.63 |
| H: | 0.53 in | U: | 1.25 in |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 19.4 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Assembly: | YFC-2 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

