How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | G: | 3.63 |
| BD: | 9 | AK: | 8.5 |
| I: | 7.5 in | AF: | 0.38 |
| T: | 3.438 | AE2: | 0.97 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AG: | 10.5 |
| AJ: | 7.25 | L: | 10.88 in |
| LL: | 5.25 in | U: | 1.25 in |
| BF: | 0.53 | AA: | 15.19 |
| L1: | 14.86 in | D: | 4.88 |
| BE1: | 0.5 in | P: | 4.62 in |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 55 |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.07 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

