How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| U: | 1.25 in | L1: | 14.86 in |
| H: | 0.53 in | T: | 3.438 |
| P: | 4.62 in | AJ: | 7.25 |
| LL: | 5.25 in | AG: | 10.5 |
| AE2: | 0.97 | BE1: | 0.5 in |
| AA: | 15.19 | G: | 3.63 |
| AB: | 6.76 | V: | 4.26 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | I: | 7.5 in |
| BF: | 0.53 | D: | 4.88 |
Technical Specifications
| Output RPM: | 117 | Output Diameter (in): | 3.438 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Series Code: | OE |
| Ratio: | 15:1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 14.3 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

