How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 4.62 in |
| AG: | 10.5 | AE2: | 0.97 |
| LL: | 5.25 in | AB: | 6.76 |
| H: | 0.53 in | AK: | 8.5 |
| G: | 3.63 | BF: | 0.53 |
| D: | 4.88 | T: | 3.438 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| V: | 4.26 in | L1: | 14.86 in |
| U: | 1.25 in | L: | 10.88 in |
| AF: | 0.38 | I: | 7.5 in |
| AA: | 15.19 | BD: | 9 |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 250TC | Ratio: | 15:1 |
| Model Code: | 52YFC | Bore Code: | 55 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 14.3 |
| Center Distance (in): | 5.25 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

