How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AJ: | 7.25 |
| LL: | 5.25 in | BE1: | 0.5 in |
| BF: | 0.53 | P: | 4.62 in |
| D: | 4.88 | H: | 0.53 in |
| AK: | 8.5 | AG: | 10.5 |
| AA: | 15.19 | AF: | 0.38 |
| AE2: | 0.97 | T: | 3.438 |
| AB: | 6.76 | V: | 4.26 in |
| G: | 3.63 | U: | 1.25 in |
| BD: | 9 | L1: | 14.86 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
Technical Specifications
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 14.3 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Key: | 7/8 X 4.00 |
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3.438 in | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

