How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 3.438 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | H: | 0.53 in |
| AB: | 6.76 | BE1: | 0.5 in |
| AK: | 8.5 | L1: | 14.86 in |
| P: | 4.62 in | I: | 7.5 in |
| AJ: | 7.25 | L: | 10.88 in |
| V: | 4.26 in | U: | 1.25 in |
| AE2: | 0.97 | LL: | 5.25 in |
| AA: | 15.19 | BF: | 0.53 |
| D: | 4.88 | BD: | 9 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Output Diameter (in): | 3.438 in | Bore Code: | 55 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series Code: | OE |
| Center Distance (in): | 5.25 | Output Key: | 7/8 X 4.00 |
| Motor Frame Size: | 250TC | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 11.3 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

