How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 3.438 |
| LL: | 5.25 in | L1: | 14.86 in |
| H: | 0.53 in | L: | 10.88 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AK: | 8.5 |
| G: | 3.63 | BD: | 9 |
| I: | 7.5 in | P: | 4.62 in |
| AA: | 15.19 | BF: | 0.53 |
| V: | 4.26 in | D: | 4.88 |
| AG: | 10.5 | AF: | 0.38 |
| U: | 1.25 in | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 250TC | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Model Code: | 52YFC | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 11.3 | Output Key: | 7/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

