How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BD: | 9 |
| T: | 3.438 | U: | 1.25 in |
| AB: | 6.76 | H: | 0.53 in |
| I: | 7.5 in | BF: | 0.53 |
| AJ: | 7.25 | P: | 4.62 in |
| BE1: | 0.5 in | L: | 10.88 in |
| G: | 3.63 | L1: | 14.86 in |
| AG: | 10.5 | AA: | 15.19 |
| LL: | 5.25 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AF: | 0.38 | AK: | 8.5 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 11.3 |
| Ratio Range: | 20:1 | Output Diameter (in): | 3.438 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Model Code: | 52YFC | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Motor Frame Size: | 250TC | Bore Code: | 55 |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

