How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | G: | 3.63 |
| AK: | 8.5 | LL: | 5.25 in |
| BF: | 0.53 | D: | 4.88 |
| AF: | 0.38 | AB: | 6.76 |
| AE2: | 0.97 | BD: | 9 |
| H: | 0.53 in | T: | 3.438 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| L1: | 14.86 in | V: | 4.26 in |
| AA: | 15.19 | BE1: | 0.5 in |
| U: | 1.25 in | P: | 4.62 in |
| L: | 10.88 in | AJ: | 7.25 |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Bore Code: | 55 | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 3.438 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Key: | 7/8 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 9.38 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | 52YFC |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Motor Frame Size: | 250TC |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

