How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | D: | 4.88 |
| H: | 0.53 in | BF: | 0.53 |
| AB: | 6.76 | I: | 7.5 in |
| BD: | 9 | AK: | 8.5 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | V: | 4.26 in |
| T: | 3.438 | AE2: | 0.97 |
| AA: | 15.19 | AJ: | 7.25 |
| G: | 3.63 | L1: | 14.86 in |
| LL: | 5.25 in | U: | 1.25 in |
| AG: | 10.5 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 9.38 |
| Bore Code: | 55 | Output RPM: | 70 |
| Gear Type: | Worm | Series Code: | OE |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 7/8 X 4.00 | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

