How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AA: | 15.19 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | H: | 0.53 in |
| G: | 3.63 | AG: | 10.5 |
| P: | 4.62 in | L1: | 14.86 in |
| L: | 10.88 in | AE2: | 0.97 |
| BF: | 0.53 | U: | 1.25 in |
| T: | 3.438 | D: | 4.88 |
| AJ: | 7.25 | LL: | 5.25 in |
| I: | 7.5 in | AB: | 6.76 |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Output Key: | 7/8 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 55 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 9.38 | Output RPM: | 70 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 3.438 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

