How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | L: | 10.88 in |
| AA: | 15.19 | BD: | 9 |
| AF: | 0.38 | AK: | 8.5 |
| V: | 4.26 in | G: | 3.63 |
| AB: | 6.76 | P: | 4.62 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | H: | 0.53 in |
| AG: | 10.5 | AJ: | 7.25 |
| I: | 7.5 in | BE1: | 0.5 in |
| LL: | 5.25 in | T: | 3.438 |
| BF: | 0.53 | L1: | 14.86 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Output Key: | 7/8 X 4.00 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 70 | Bore Code: | 55 |
| Ratio: | 25:1 | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.38 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Output Diameter (in): | 3.438 in | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

