How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AF: | 0.38 |
| I: | 7.5 in | LL: | 5.25 in |
| G: | 3.63 | AK: | 8.5 |
| L1: | 14.86 in | AB: | 6.76 |
| BD: | 9 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| D: | 4.88 | V: | 4.26 in |
| L: | 10.88 in | BF: | 0.53 |
| H: | 0.53 in | BE1: | 0.5 in |
| P: | 4.62 in | AJ: | 7.25 |
| U: | 1.25 in | T: | 3.438 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 28.2 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 2 |
| Ratio: | 5:1 | Output RPM: | 341 |
| Output Diameter (in): | 3.438 in | Product Type: | Right Angle |
| Output Key: | 7/8 X 4.00 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Ratio Range: | 5:1 |
| Bore Code: | 55 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

