How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| BE1: | 0.5 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| L: | 10.88 in | AF: | 0.38 |
| AA: | 15.19 | G: | 3.63 |
| D: | 4.88 | AB: | 6.76 |
| P: | 4.62 in | AJ: | 7.25 |
| H: | 0.53 in | T: | 3.438 |
| AG: | 10.5 | AE2: | 0.97 |
| L1: | 14.86 in | V: | 4.26 in |
| LL: | 5.25 in | U: | 1.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Key: | 7/8 X 4.00 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Output RPM: | 341 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 28.2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 55 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Diameter (in): | 3.438 in | Motor Frame Size: | 250TC |
| Ratio: | 5:1 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

