How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 3.438 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| L: | 10.88 in | LL: | 5.25 in |
| BD: | 9 | V: | 4.26 in |
| AK: | 8.5 | U: | 1.25 in |
| L1: | 14.86 in | AE2: | 0.97 |
| AF: | 0.38 | G: | 3.63 |
| AA: | 15.19 | D: | 4.88 |
| I: | 7.5 in | AJ: | 7.25 |
| AB: | 6.76 | BE1: | 0.5 in |
| BF: | 0.53 | P: | 4.62 in |
Technical Specifications
| Assembly: | YFC-2 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Output RPM: | 341 | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 5:1 | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 28.2 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

