How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.97 |
| U: | 1.25 in | T: | 3.438 |
| BF: | 0.53 | H: | 0.53 in |
| G: | 3.63 | AK: | 8.5 |
| LL: | 5.25 in | P: | 4.62 in |
| AG: | 10.5 | BD: | 9 |
| AJ: | 7.25 | AB: | 6.76 |
| L1: | 14.86 in | I: | 7.5 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | V: | 4.26 in |
| L: | 10.88 in | D: | 4.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Assembly: | YFC-2 |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 5.14 |
| Model Code: | 52YFC | Ratio Range: | 50:1 |
| Output Diameter (in): | 3.438 in | No. of Gear Reductions: | Single |
| Bore Code: | 55 | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

