How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AA: | 15.19 |
| BD: | 9 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| G: | 3.63 | H: | 0.53 in |
| D: | 4.88 | T: | 3.438 |
| P: | 4.62 in | AG: | 10.5 |
| AF: | 0.38 | AK: | 8.5 |
| BF: | 0.53 | U: | 1.25 in |
| L1: | 14.86 in | L: | 10.88 in |
| V: | 4.26 in | AE2: | 0.97 |
| LL: | 5.25 in | AB: | 6.76 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 5.14 | Bore Code: | 55 |
| Ratio Range: | 50:1 | Center Distance (in): | 5.25 |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Ratio: | 50:1 | Series Code: | OE |
| Output Key: | 7/8 X 4.00 | Model Code: | 52YFC |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

