How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| AG: | 10.5 | AB: | 6.76 |
| LL: | 5.25 in | AJ: | 7.25 |
| AE2: | 0.97 | U: | 1.25 in |
| G: | 3.63 | H: | 0.53 in |
| P: | 4.62 in | V: | 4.26 in |
| AA: | 15.19 | AF: | 0.38 |
| L: | 10.88 in | L1: | 14.86 in |
| BE1: | 0.5 in | BD: | 9 |
| I: | 7.5 in | D: | 4.88 |
| T: | 3.438 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.14 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 50:1 |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Assembly: | YFC-2 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 55 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YFC |
| Output Diameter (in): | 3.438 in | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

