How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BD: | 9 |
| AF: | 0.38 | L: | 10.88 in |
| AG: | 10.5 | AA: | 15.19 |
| BE1: | 0.5 in | AJ: | 7.25 |
| LL: | 5.25 in | AK: | 8.5 |
| I: | 7.5 in | D: | 4.88 |
| BF: | 0.53 | L1: | 14.86 in |
| V: | 4.26 in | G: | 3.63 |
| P: | 4.62 in | U: | 1.25 in |
| H: | 0.53 in | AB: | 6.76 |
| AE2: | 0.97 | T: | 3.438 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 50:1 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Output Key: | 7/8 X 4.00 |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Motor Frame Size: | 250TC | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 5.14 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

