How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | U: | 1.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 3.438 |
| D: | 4.88 | AB: | 6.76 |
| AE2: | 0.97 | AG: | 10.5 |
| P: | 4.62 in | BD: | 9 |
| BF: | 0.53 | I: | 7.5 in |
| G: | 3.63 | V: | 4.26 in |
| AA: | 15.19 | L: | 10.88 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| L1: | 14.86 in | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 3.438 in | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Bore Code: | 55 |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 24 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Ratio: | 7.5:1 |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

