How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AA: | 15.19 |
| AF: | 0.38 | AB: | 6.76 |
| L: | 10.88 in | G: | 3.63 |
| LL: | 5.25 in | L1: | 14.86 in |
| BF: | 0.53 | T: | 3.438 |
| P: | 4.62 in | BD: | 9 |
| D: | 4.88 | AE2: | 0.97 |
| I: | 7.5 in | V: | 4.26 in |
| AK: | 8.5 | BE1: | 0.5 in |
| U: | 1.25 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 24 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Bore Code: | 55 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Key: | 7/8 X 4.00 | Output Diameter (in): | 3.438 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

