How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | LM: | 13.21 |
| AJ: | 5.88 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| T: | 3.438 | LL: | 5.25 in |
| L: | 10.88 in | BE: | 0.38 in |
| AB: | 6.76 | AA: | 15.19 |
| BD: | 5.88 | I: | 7.5 in |
| AK: | 4.5 | G: | 3.63 |
| P: | 4.62 in | AG: | 10.5 |
| H: | 0.53 in | V: | 4.26 in |
| D: | 4.88 | BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Output RPM: | 175 |
| Bore Code: | 55 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 19.4 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output Key: | 7/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

