How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 5.88 |
| I: | 7.5 in | AB: | 6.76 |
| AE2: | 0.97 | V: | 4.26 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | T: | 3.438 |
| BF: | 0.41 | L: | 10.88 in |
| LM: | 13.21 | P: | 4.62 in |
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | D: | 4.88 |
| U: | 1.25 in | AA: | 15.19 |
| G: | 3.63 | AG: | 10.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3.438 in |
| Bore Code: | 55 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Output Key: | 7/8 X 4.00 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 2.07 | Motor Frame Size: | 56C |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

