How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.41 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| LM: | 13.21 | P: | 4.62 in |
| L: | 10.88 in | U: | 1.25 in |
| AE2: | 0.97 | AA: | 15.19 |
| G: | 3.63 | AK: | 4.5 |
| V: | 4.26 in | D: | 4.88 |
| BD: | 5.88 | H: | 0.53 in |
| T: | 3.438 | AB: | 6.76 |
| I: | 7.5 in | AG: | 10.5 |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.07 |
| Motor Frame Size: | 56C | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.438 in |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Bore Code: | 55 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

