How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | AK: | 4.5 |
| LL: | 5.25 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| D: | 4.88 | AA: | 15.19 |
| AJ: | 5.88 | BD: | 5.88 |
| I: | 7.5 in | L: | 10.88 in |
| V: | 4.26 in | G: | 3.63 |
| AE2: | 0.97 | H: | 0.53 in |
| BF: | 0.41 | AG: | 10.5 |
| T: | 3.438 | AB: | 6.76 |
| U: | 1.25 in | P: | 4.62 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 55 |
| Output RPM: | 117 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Output Key: | 7/8 X 4.00 |
| Ratio Range: | 15:1 | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 14.3 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

