How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LM: | 13.21 |
| V: | 4.26 in | I: | 7.5 in |
| T: | 3.438 | AA: | 15.19 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | LL: | 5.25 in |
| P: | 4.62 in | AB: | 6.76 |
| AK: | 4.5 | BE: | 0.38 in |
| AJ: | 5.88 | H: | 0.53 in |
| AE2: | 0.97 | AG: | 10.5 |
| AF: | 0.38 | L: | 10.88 in |
| U: | 1.25 in | D: | 4.88 |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Assembly: | YFC-2 | Output Diameter (in): | 3.438 in |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 11.3 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 55 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

