How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 5.88 |
| AB: | 6.76 | P: | 4.62 in |
| V: | 4.26 in | AK: | 4.5 |
| BF: | 0.41 | U: | 1.25 in |
| BE: | 0.38 in | T: | 3.438 |
| LL: | 5.25 in | AE2: | 0.97 |
| G: | 3.63 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| LM: | 13.21 | D: | 4.88 |
| BD: | 5.88 | L: | 10.88 in |
| AG: | 10.5 | I: | 7.5 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Bore Code: | 55 |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Output Key: | 7/8 X 4.00 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Diameter (in): | 3.438 in | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 9.38 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

