How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AB: | 6.76 |
| I: | 7.5 in | G: | 3.63 |
| U: | 1.25 in | AJ: | 5.88 |
| AA: | 15.19 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | T: | 3.438 |
| V: | 4.26 in | AK: | 4.5 |
| D: | 4.88 | AE2: | 0.97 |
| BF: | 0.41 | LM: | 13.21 |
| BD: | 5.88 | P: | 4.62 in |
| AF: | 0.38 | BE: | 0.38 in |
| H: | 0.53 in | AG: | 10.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Bore Code: | 55 | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 9.38 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

