How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | AB: | 6.76 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | H: | 0.53 in |
| AE2: | 0.97 | I: | 7.5 in |
| D: | 4.88 | AG: | 10.5 |
| V: | 4.26 in | LM: | 13.21 |
| AF: | 0.38 | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| AK: | 4.5 | L: | 10.88 in |
| U: | 1.25 in | G: | 3.63 |
| LL: | 5.25 in | AA: | 15.19 |
Technical Specifications
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 25:1 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Gear Type: | Worm | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 55 |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.38 |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.438 in | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

