How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | H: | 0.53 in |
| AJ: | 5.88 | LL: | 5.25 in |
| BD: | 5.88 | G: | 3.63 |
| AF: | 0.38 | AK: | 4.5 |
| T: | 3.438 | D: | 4.88 |
| P: | 4.62 in | AA: | 15.19 |
| LM: | 13.21 | I: | 7.5 in |
| L: | 10.88 in | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AG: | 10.5 | V: | 4.26 in |
| BF: | 0.41 | AE2: | 0.97 |
Technical Specifications
| Bore Code: | 55 | Output RPM: | 43.8 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.29 |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

