How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LL: | 5.25 in |
| G: | 3.63 | BD: | 5.88 |
| T: | 3.438 | Center Distance (in): | 5.25 in |
| LM: | 13.21 | L: | 10.88 in |
| BE: | 0.38 in | AA: | 15.19 |
| D: | 4.88 | BF: | 0.41 |
| H: | 0.53 in | AE2: | 0.97 |
| AK: | 4.5 | I: | 7.5 in |
| P: | 4.62 in | V: | 4.26 in |
| AJ: | 5.88 | AB: | 6.76 |
| U: | 1.25 in | AF: | 0.38 |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Ratio: | 40:1 |
| Output Diameter (in): | 3.438 in | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| Bore Code: | 55 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 6.29 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Output Key: | 7/8 X 4.00 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

