How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AG: | 10.5 |
| BF: | 0.41 | H: | 0.53 in |
| U: | 1.25 in | I: | 7.5 in |
| AJ: | 5.88 | AK: | 4.5 |
| AF: | 0.38 | D: | 4.88 |
| T: | 3.438 | LM: | 13.21 |
| AE2: | 0.97 | BD: | 5.88 |
| G: | 3.63 | V: | 4.26 in |
| BE: | 0.38 in | LL: | 5.25 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | L: | 10.88 in |
Technical Specifications
| Output Diameter (in): | 3.438 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YFC | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 7/8 X 4.00 | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 28.2 | Motor Frame Size: | 56C |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Output RPM: | 341 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

