How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BF: | 0.41 |
| D: | 4.88 | BD: | 5.88 |
| LL: | 5.25 in | LM: | 13.21 |
| BE: | 0.38 in | AA: | 15.19 |
| AE2: | 0.97 | U: | 1.25 in |
| I: | 7.5 in | L: | 10.88 in |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | V: | 4.26 in |
| AK: | 4.5 | AF: | 0.38 |
| T: | 3.438 | AG: | 10.5 |
| H: | 0.53 in | P: | 4.62 in |
Technical Specifications
| Ratio: | 5:1 | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 28.2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output RPM: | 341 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 3.438 in |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

