How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 10.88 in |
| I: | 7.5 in | P: | 4.62 in |
| AK: | 4.5 | AE2: | 0.97 |
| BD: | 5.88 | D: | 4.88 |
| AA: | 15.19 | G: | 3.63 |
| LL: | 5.25 in | BF: | 0.41 |
| T: | 3.438 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | H: | 0.53 in |
| V: | 4.26 in | LM: | 13.21 |
| AF: | 0.38 | U: | 1.25 in |
| AB: | 6.76 | BE: | 0.38 in |
Technical Specifications
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Ratio: | 50:1 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 55 | Series Code: | OE |
| Output Diameter (in): | 3.438 in | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 5.14 | Model Code: | 52YFC |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 7/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

