How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AF: | 0.38 |
| T: | 3.438 | AK: | 4.5 |
| V: | 4.26 in | H: | 0.53 in |
| AA: | 15.19 | P: | 4.62 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| LM: | 13.21 | AE2: | 0.97 |
| L: | 10.88 in | LL: | 5.25 in |
| AJ: | 5.88 | BF: | 0.41 |
| BD: | 5.88 | I: | 7.5 in |
| AB: | 6.76 | U: | 1.25 in |
| BE: | 0.38 in | G: | 3.63 |
Technical Specifications
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output RPM: | 35 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.438 in |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.14 |
| Bore Code: | 55 | Ratio: | 50:1 |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

