How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| AK: | 4.5 | AB: | 6.76 |
| BE: | 0.38 in | T: | 3.438 |
| V: | 4.26 in | LM: | 13.21 |
| I: | 7.5 in | H: | 0.53 in |
| AE2: | 0.97 | BF: | 0.41 |
| G: | 3.63 | AG: | 10.5 |
| LL: | 5.25 in | AA: | 15.19 |
| AF: | 0.38 | AJ: | 5.88 |
| P: | 4.62 in | D: | 4.88 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 3.438 in | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 60:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Bore Code: | 55 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Assembly: | YFC-2 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

