How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| T: | 3.438 | V: | 4.26 in |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | AA: | 15.19 |
| AB: | 6.76 | LM: | 13.21 |
| AE2: | 0.97 | AG: | 10.5 |
| LL: | 5.25 in | I: | 7.5 in |
| G: | 3.63 | D: | 4.88 |
| U: | 1.25 in | AF: | 0.38 |
| H: | 0.53 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Bore Code: | 55 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 4.27 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 3.438 in |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

