How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | I: | 7.5 in |
| AA: | 15.19 | BE: | 0.38 in |
| U: | 1.25 in | AE2: | 0.97 |
| AB: | 6.76 | LL: | 5.25 in |
| AK: | 4.5 | BD: | 5.88 |
| G: | 3.63 | P: | 4.62 in |
| LM: | 13.21 | BF: | 0.41 |
| AF: | 0.38 | AJ: | 5.88 |
| V: | 4.26 in | H: | 0.53 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | T: | 3.438 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Bore Code: | 55 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Output RPM: | 233 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 7/8 X 4.00 |
| Series Code: | OE | Assembly: | YFC-2 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 24 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

