How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 10.88 in |
| AJ: | 5.88 | AF: | 0.38 |
| P: | 4.62 in | D: | 4.88 |
| AA: | 15.19 | G: | 3.63 |
| BE: | 0.38 in | LL: | 5.25 in |
| I: | 7.5 in | LM: | 13.21 |
| V: | 4.26 in | T: | 3.438 |
| AB: | 6.76 | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| U: | 1.25 in | AG: | 10.5 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output RPM: | 233 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 24 | Output Diameter (in): | 3.438 in |
| Output Key: | 7/8 X 4.00 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Model Code: | 52YFC | Assembly: | YFC-2 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 55 | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

