How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.65 in | C: | 16.5 in |
| G: | 3.19 | J: | 12.75 in |
| N: | 10 | M: | 3.41 |
| T: | 2.5 | L: | 11.78 in |
| O*: | 4.65 in | H-Tap size: | 5/8 - UNC in |
| F: | 6.38 | D: | 6.5 |
| U: | 1.5 in | Center Distance (in): | 6 in |
| TAP Depth: | 1 in | K: | 6.38 in |
Technical Specifications
| Output Diameter (in): | 2.5 in | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Input Keyway: | 3/8 X 3.00 in |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Center Distance (in): | 6 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Series Code: | HUB CITY |
| Output Key: | 5/8 X 4.00 | Series: | HUB CITY - GW60 |
| Input Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Assembly: | GW60-A | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Double | Output Shaft Assembly Code: | A |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.15 | Model Code: | 600 |
| Output Torque Rating (in-lb): | 9808 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

