How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.65 in | D: | 6.5 |
| M: | 3.41 | G: | 3.19 |
| N: | 10 | K: | 6.38 in |
| F: | 6.38 | C: | 16.5 in |
| H-Tap size: | 5/8 - UNC in | J: | 12.75 in |
| L: | 11.78 in | TAP Depth: | 1 in |
| U: | 1.5 in | Center Distance (in): | 6 in |
| T: | 2.5 |
Technical Specifications
| Series: | HUB CITY - GW60 | Input Keyway: | 3/8 X 3.00 in |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 15.7 |
| No. of Gear Reductions: | Single | Assembly: | GW60-B |
| Input RPM: | 1,750 | Output Shaft Direction: | Left |
| Model Code: | 600 | Output Diameter (in): | 2.5 in |
| Series Code: | HUB CITY | Ratio: | 20:1 |
| Output RPM: | 85.4 | Output Shaft Assembly Code: | B |
| Service Factor: | 1 | Input Diameter (in): | 1.5 in |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 10127 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |

