How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | U: | 1.5 in |
| M: | 3.41 | O: | 4.65 in |
| H-Tap size: | 5/8 - UNC in | TAP Depth: | 1 in |
| Center Distance (in): | 6 in | N: | 10 |
| G: | 3.19 | D: | 6.5 |
| L: | 11.78 in | T: | 2.5 |
| J: | 12.75 in | K: | 6.38 in |
| F: | 6.38 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Assembly: | GW60-B |
| Output Shaft Direction: | Left | Series Code: | HUB CITY |
| Series: | HUB CITY - GW60 | Center Distance (in): | 6 |
| Model Code: | 600 | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Input Keyway: | 3/8 X 3.00 in |
| Ratio: | 40:1 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Input Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 8.72 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Output Diameter (in): | 2.5 in |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | B |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 10203 in/lbs | Housing Material: | Cast Iron |

