How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | L: | 11.78 in |
| J: | 12.75 in | D: | 6.5 |
| M: | 3.41 | U: | 1.5 in |
| AG: | 11.5 | Center Distance (in): | 6 in |
| C: | 16.5 in | T: | 2.938 |
| F: | 3.19 |
Technical Specifications
| Input Style: | Solid Shaft | Ratio Range: | 20:1 |
| Model Code: | 602 | Input RPM: | 1,750 |
| Output RPM: | 85.4 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Series Code: | HUBCITY |
| Input Diameter (in): | 1.5 in | Bore Code: | 47 |
| Center Distance (in): | 6 | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 15.7 | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Input Keyway: | 3/8 X 3.00 in |
| Output Shaft: | Hollow Bore | Assembly: | 602 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 10127 in/lbs |

